Publish your products
Archer® 72" x 36" alcove whirlpool bath with Bask® heated surface, left drain
Archer® 72" x 36" alcove whirlpool bath with Bask® heated surface, left drain
Archer® 72" x 36" alcove whirlpool bath with Bask® heated surface, left drain
Archer® 72" x 36" alcove whirlpool bath with Bask® heated surface, left drain
    Kohler

    Archer® 72" x 36" alcove whirlpool bath with Bask® heated surface, left drain

    Taking its design cues from traditional Craftsman furniture, the Archer line of baths reveals beveled edges and curved bases for a clean, sophisticated style. Whirlpool jets relax away the day's tension, while the heated surface warms your back and neck with adjustable temperature settings to create a soothing, spa-like environment. This bath offers a low step-over height while allowing for deep, comfortable soaking.

    Features

    • Bask® heated surface creates spa-like relaxation with soothing warmth on your back, shoulders, and neck
    • Three heat settings allow you to customize the surface temperature
    • Single-speed whirlpool offers performance and value with 8 fully adjustable jets
    • Hydromassage flow and direction can be controlled at each jet
    • Comfort Depth® design offers a convenient 19" step-over height while retaining the same depth as a standard 21" bath
    • Generous length provides a spacious bathing area
    • Integral lumbar support and armrests offer extra comfort while bathing
    • Slotted overflow allows for deep soaking
    • Integral apron
    • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation
    • Textured bottom surface
    • Coordinates with other products in the Archer collection

    Hydrotherapy

    • Whirlpool

    Material

    • Acrylic

    Installation

    • Left drain
    • Alcove

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1124-LAW
    • Product familyBathtubs
    • Product groupArcher®
    • TypeObject (single object)
    • Date of publishing2023-11-27
    • Edition number1
    • Height (inches)20.24
    • Width (inches)36
    • Depth (inches)72
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit