Publish your products
K-11375 Forté® Double robe hook
Kohler

K-11375 Forté® Double robe hook

The sleek appeal of Forté Sculpted accessories combines fluid design lines with practical solutions, blending easily into contemporary bathroom decors. The dual pegs of this robe hook curve upward to securely hold your robe, towel, or clothing.

FEATURES

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with Forté faucets with sculpted lever handles.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-11375
  • Product familyRobe Hooks
  • Product groupForté®
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (inches)2.5
  • Width (inches)2.63
  • Depth (inches)2.69
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit