Publish your products
K-11892 Purist® 18" grab bar
Kohler

K-11892 Purist® 18" grab bar

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-11892
  • Product familyGrab Bars
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2018-04-03
  • Edition number1
  • Height (inches)2.44
  • Width (inches)20.44
  • Depth (inches)2.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • OmniClass Number23-31 15 17 21
  • OmniClass TitleBathtub Grab Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit