Publish your products
K-13520 Washdown urinal 0.125 gpf flushometer valve
Kohler

K-13520 Washdown urinal 0.125 gpf flushometer valve

Reliable piston technology delivers consistent performance and accurate discharge across a full range of incoming water pressures.

FEATURES

  • Fixture-mount design.

Material

  • Brass construction.

Technology

  • Non-hold open piston technology for accurate activation.

Installation

  • Intended for urinal installations with 3/4" spud coupling connection.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-13520
  • Product familyFlushometer
  • Product groupFlushometer
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)15.62
  • Width (inches)5
  • Depth (inches)5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_40_20_93
  • Uniclass 2015 DescriptionUrinal and WC fittings
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit