Publish your products
Contemporary 10" single-function rainhead, 1.75 gpm
Kohler

Contemporary 10" single-function rainhead, 1.75 gpm

Enjoy a shower that simulates the soaking deluge of a warm summer downpour. This traditional-style rainhead features innovative Katalyst air-induction technology, which efficiently mixes air and water to produce large water droplets and deliver a powerful, thoroughly drenching overhead shower experience. Its clean good looks and durable finish coordinate with many other KOHLER faucets and accessories.

Features

  • Single-function rainhead
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • Optimized sprayface for maximum performance
  • 1.75 gpm (6.6 lpm) maximum flow rate

Technology

  • Katalyst® air-induction technology infuses water with air, creating bigger drops for a more powerful spray

Material

  • Solid-brass construction for durability and reliability

Installation

  • 1/2 -14 NPT connection

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-13693-G
  • Product familyShowerhead
  • Product groupContemporary
  • TypeObject (single object)
  • Date of publishing2023-09-09
  • Edition number1
  • Height (inches)3.75
  • Width (inches)10.44
  • Depth (inches)10.44
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit