Publish your products
K-14436 Purist® 24" towel bar
K-14436 Purist® 24" towel bar
    Kohler

    K-14436 Purist® 24" towel bar

    Purist accessories combine architectural forms with sensual design lines for a modern, minimalist look. Featuring a sturdy round bar mounted to the wall by circular plates, this towel bar brings the art of simplicity to your bath or powder room, blending in beautifully with the Purist Collection.

    FEATURES

    • Solid-brass construction for durability.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with other products in the Purist Collection.

    Installation

    • Tools and installation template included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-14436
    • Product familyTowel Bars
    • Product groupPurist®
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (inches)1.88
    • Width (inches)25.69
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other
    • Uniclass 2015 CodePr_40_20_76_90
    • Uniclass 2015 DescriptionTowel rails
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit