Publish your products
K-20213 Iron Plains® Capsule Drop-in/undermount bathroom sink
K-20213 Iron Plains® Capsule Drop-in/undermount bathroom sink
    Kohler

    K-20213 Iron Plains® Capsule Drop-in/undermount bathroom sink

    With its gently curved, organic shape, the Iron Plains sink combines distinctive style with the extreme durability, strength, and vintage soul of KOHLER enameled cast iron. This capsule-shaped sink offers two installation options - drop-in or under-mount - giving you flexibility for a range of bathroom configurations.

    FEATURES

    • Elongated oval basin.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Overflow drain.
    • 31-13/16" (808 mm) x 14-7/16" (367 mm) x 4-11/16" (120 mm) interior dimensions.
    • Elongated oval basin.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Overflow drain.

    Material

    • KOHLER® enameled cast iron.
    • KOHLER® enameled cast iron.

    Installation

    • Drop-in or under-mount.
    • Drop-in or under-mount.

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 33", Height 6-11/16"Width 15-5/8"

    Technical specification
    • Unique ref.kohler-K-20213
    • Product familyBathroom Sinks
    • Product groupIron Plains®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit