Publish your products
K-20701-N Veil™ pedestal bathroom sink without overflow
K-20701-N Veil™ pedestal bathroom sink without overflow
K-20701-N Veil™ pedestal bathroom sink without overflow
K-20701-N Veil™ pedestal bathroom sink without overflow
K-20701-N Veil™ pedestal bathroom sink without overflow
K-20701-N Veil™ pedestal bathroom sink without overflow
K-20701-N Veil™ pedestal bathroom sink without overflow
K-20701-N Veil™ pedestal bathroom sink without overflow
    Kohler

    K-20701-N Veil™ pedestal bathroom sink without overflow

    Veil's flowing and immaculately balanced curves evoke a sculpted simplicity in tune with contemporary style. This Veil pedestal sink utilizes innovative Supramic technology to create a thin-edged, modern design without sacrificing durability. Enhanced by a high-gloss finish, the sink's sleek, organic shape is easy to clean.

    FEATURES

    • Round basin and base.
    • Freestanding pedestal creates a unique installation.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Innovative Supramic technology provides superior strength and ultra-thin edge profiles.
    • Includes color-matched brass drain cover.
    • Drain extension included for ease of installation.
    • Combination consists of the K-20703-N basin and K-20702 pedestal.
    • Coordinates with other products in the Veil collection.

    Material

    • Fireclay with Supramic technology.

    Installation

    • Pedestal

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-20701-N
    • Product familySinks
    • Product groupVeil™
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)36.06
    • Width (inches)16
    • Depth (inches)16
    Related
    • Material mainFireclay
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit