Publish your products
Artifacts™ 21-1/4" oval undermount bathroom sink
Kohler

Artifacts™ 21-1/4" oval undermount bathroom sink

Inspired by the charm of turn-of-the-century homes, an Artifacts bathroom sink is like a vintage treasure rediscovered and enhanced by the comforts of modern design. The sink mounts from underneath the vanity top, resulting in a more contemporary clean and uncluttered look. Pair this Artifacts bathroom sink with other products in the Artifacts collection and create the bathroom space of your dreams.

Features

  • Oval basin
  • Center drain
  • With overflow
  • No faucet holes; requires wall- or counter-mount faucet
  • Coordinates with other products in the Artifacts collection

Material

  • Vitreous china

Installation

  • Undermount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-21782
  • Product familySinks
  • Product groupArtifacts™
  • TypeObject (single object)
  • Date of publishing2024-02-12
  • Edition number1
  • Height (inches)7.82
  • Width (inches)17.33
  • Depth (inches)21.19
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • ETIM CodeEC011550
  • ETIM NameWashbasin
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit