Publish your products
K-22060 Graze® Single-handle semi-professional kitchen sink faucet with 24-5/16" spout
Kohler

K-22060 Graze® Single-handle semi-professional kitchen sink faucet with 24-5/16" spout

Drawing on inspiration rooted deep in Americana, we bring you Graze. This bold statement piece conjures memories of the spikes that built railroads — the steel industry where iron was forged. Breaking from the norm of more delicate smooth round lines, the bold square base and unique strong silhouette is eye-catching on your counter, and a design to compliment most every home.

FEATURES

  • Semi-professional kitchen faucet with finish-matched easy-clean hose cover.
  • Switch-Grip™ sprayhead rotates in 90 degree increments. Face buttons in the direction you prefer.
  • Three-function pull-down sprayhead with touch-control allows you to switch between stream, Sweep® spray and BerrySoft® spray.
  • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean.
  • Unique three-function sprayhead allows you to tackle tasks such as cleaning, rinsing and filling with Sweep® Spray, BerrySoft® spray, and aerated stream.
  • DockNetik® magnetic docking system securely locks the sprayhead into place when not in use.
  • 24" high-arch 360° rotating swing spout offers vertical clearance for tall cookware and pitchers.
  • 10" (254 mm) swing spout reach.
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar).
  • Single lever handle makes adjusting water temperature easy.
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
  • KOHLER® ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Deck-mount.
  • Single-hole installation (3-hole escutcheon sold separately).
  • Flexible supply lines simplify installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-22060
  • Product familyFaucets
  • Product groupGraze®
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)24.31
  • Width (inches)5.31
  • Depth (inches)10
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit