Publish your products
K-22169-G Forté® 1.75 gpm multifunction showerhead with Katalyst® air-induction technology
Kohler

K-22169-G Forté® 1.75 gpm multifunction showerhead with Katalyst® air-induction technology

Enjoy luxurious showering combined with up to 30 percent water savings. This Forté 1.75-gpm showerhead provides three distinct sprays – full coverage, pulsating massage, or silk spray – all enhanced with Katalyst technology for a completely indulgent showering experience. By infusing two liters of air per minute, Katalyst delivers a powerful, voluptuous spray that clings to the body with larger, fuller water drops.

FEATURES

  • Advanced spray engine provides three experiences: full coverage, pulsating massage, and silk spray.
  • Full coverage spray produces an encompassing spray for everyday use and utilizes Katalyst® air induction to create large, full drops.
  • Pulsating massage spray targets sore muscles to ease away aches and pains.
  • Silk spray releases a dense, luxurious spray ideal for rinsing.
  • MasterClean™ spray nozzles prohibit mineral build-up for easy cleaning.
  • Thumb tab allows for a smooth transition between sprays.
  • MasterClean™ spray nozzles prohibit mineral buildup for easy cleaning.
  • 1.75 gpm (gallons per minute) flow rate.
  • Shower arm and flange not included.

Material

  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Coordinates with Forté®, Alteo®, and Refinia® faucets and accessories.
  • 1/2-inch - 14 NPT connection.
  • Wall-mount.

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-22169-G
  • Product familyShowers
  • Product groupForté®
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)4.87
  • Width (inches)5.5
  • Depth (inches)5.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit