Publish your products
K-2238-4 Memoirs® Classic Classic 24" pedestal bathroom sink with 4" centerset faucet holes
Kohler

K-2238-4 Memoirs® Classic Classic 24" pedestal bathroom sink with 4" centerset faucet holes

An elegant, timeless style defines the Memoirs collection with Classic design. Inspired by traditional furniture and architectural elements, this pedestal sink features decorative edges that resemble crown molding with its rich detailing and refined presence.

FEATURES

  • 4-inch center faucet holes.
  • Refined rectangular basin.
  • Overflow drain.
  • Combination consists of the K-2239-4 basin and the K-2267 pedestal.
  • Coordinates with other products in the Memoirs collection.

Material

  • Fireclay

Installation

  • Pedestal

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-2238-4
  • Product familySinks
  • Product groupMemoirs®
  • TypeObject (single object)
  • Date of publishing2019-08-29
  • Edition number1
  • Height (inches)34.38
  • Width (inches)19.88
  • Depth (inches)24.19
Related
  • Material mainFireclay
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit