Publish your products
Memoirs® Bathroom sink pedestal
Kohler

Memoirs® Bathroom sink pedestal

Inspired by traditional furniture and architectural elements, the Memoirs collection possesses a timeless style. This pedestal features an elegant tapered base that coordinates with several Memoirs basins for a unified look.

Features

  • Combines with the K-2345, K-2269, K-2239, or K-2259 basin to create the K-2238, K-2258, K-2268, or K-2344 Memoirs pedestal sink
  • Coordinates with other products in the Memoirs collection

Material

  • Fireclay

Installation

  • Pedestal

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-2267
  • Product familyBathroom Sinks
  • Product groupMemoirs®
  • TypeObject (single object)
  • Date of publishing2024-01-04
  • Edition number1
  • Height (inches)27.49
  • Width (inches)10.13
  • Depth (inches)11.04
Related
  • Material mainFireclay
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • ETIM CodeEG017910
  • ETIM NameAccessories for sanitary devices
  • Uniclass 2015 CodePr_20_85_47
  • Uniclass 2015 DescriptionLegs, pedestals, hangers and stringers
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit