Publish your products
K-22974 Crue® Touchless pull-down single-handle kitchen sink faucet
Kohler

K-22974 Crue® Touchless pull-down single-handle kitchen sink faucet

A model of clean, sophisticated design, the Crue™ kitchen faucet collection represents a true high point in user-focused plumbing design for the kitchen. The silhouette — a simple arched spout and single lever handle — offers a straightforward style that adapts to nearly any kitchen design. It’s this contemporary look, paired with thoughtful functionality, that makes the Crue collection a modern marvel.

FEATURES

  • Touchless on/off with a wave of your hand or an object such as a pan.
  • Response® technology uses a state-of-the-art motion sensor for reliable touchless activation.
  • LED light indicates Response® is ready to use.
  • AC-powered operation—no batteries to replace.
  • Three-function pull-down sprayhead with touch control allows you to switch between aerated stream, ring spray and Boost technology.
  • Boost technology increases the flow rate by 30% with the press of a button. Use Boost with stream for faster filling or with ring spray for more powerful cleaning.
  • DockNetik® magnetic docking system securely locks the sprayhead into place when not in use.
  • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use.
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
  • High-arch swing spout offers vertical clearance for tall cookware and pitchers.
  • Single lever handle makes adjusting water temperature easy.
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
  • KOHLER® ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar).

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Requires non-switched undercounter outlet.
  • Single-hole or three-hole installation (escutcheon plate included).
  • Flexible supply lines simplify installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-22974
  • Product familyFaucets
  • Product groupCrue™
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)17.18
  • Width (inches)10.5
  • Depth (inches)8.56
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit