Publish your products
K-23463-SCLED Components™ One-light LED sconce
K-23463-SCLED Components™ One-light LED sconce
    Kohler

    K-23463-SCLED Components™ One-light LED sconce

    A simple minimalist collection. It is modern and pure, allowing you to create your own space and define your own design.

    FEATURES

    • A perfect complement to our Components suite of products.
    • Suitable for any living space, allowing you to create a cohesive design aesthetic throughout your home.
    • Dimmable, integrated LED emits a beautiful light at the perfect color temperature.
    • Can be positioned up or down depending upon room setting.
    • Suitable for damp locations, per UL 1598.

    Material

    • Manufactured with quality materials and complimented with a meticulous finishing process.
    • Durable finishes engineered to last and designed to match KOHLER faucet finishes.

    Installation

    • Installation hardware included.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-23463-SCLED
    • Product familyLighting Fixture
    • Product groupComponents™
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)18
    • Width (inches)5.12
    • Depth (inches)3.25
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit