Publish your products
K-23464-SCLED Components™ Two-light LED sconce
Kohler

K-23464-SCLED Components™ Two-light LED sconce

A simple minimalist collection. It is modern and pure, allowing you to create your own space and define your own design.

FEATURES

  • A perfect complement to our Components suite of products.
  • Suitable for any living space, allowing you to create a cohesive design aesthetic throughout your home.
  • Dimmable, integrated LED emits a beautiful light at the perfect color temperature.
  • Can be mounted vertically or horizontally.
  • Suitable for damp locations, per UL 1598.

Material

  • Manufactured with quality materials and complimented with a meticulous finishing process.
  • Durable finishes engineered to last and designed to match KOHLER faucet finishes.

Installation

  • Installation hardware included.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-23464-SCLED
  • Product familyLighting Fixture
  • Product groupComponents™
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)5.12
  • Width (inches)24
  • Depth (inches)3.25
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Other
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit