Publish your products
K-2362-8 Cimarron® Pedestal bathroom sink with 8" widespread faucet holes
K-2362-8 Cimarron® Pedestal bathroom sink with 8" widespread faucet holes
K-2362-8 Cimarron® Pedestal bathroom sink with 8" widespread faucet holes
    Kohler

    K-2362-8 Cimarron® Pedestal bathroom sink with 8" widespread faucet holes

    4.2 out of 5 stars4.2(5 reviews)

    The Cimarron collection combines the best of traditional and contemporary design for a versatile look that complements a range of bathroom styles. Beveled edges and simple lines enhance the uniquely shaped basin.

    FEATURES

    • 8-inch center faucet holes.
    • Overflow drain.
    • Combination consists of the K-2363-8 basin and the K-2364 pedestal.
    • Coordinates with other products in the Cimarron collection.

    Material

    • Vitreous china.

    Installation

    • Pedestal

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2362-8
    • Product familySinks
    • Product groupCimarron®
    • TypeObject (single object)
    • Date of publishing2019-08-28
    • Edition number1
    • Height (inches)34.5
    • Width (inches)18.88
    • Depth (inches)22.75
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit