Publish your products
Kelston® 23-3/4" rectangular pedestal bathroom sink
Kohler

Kelston® 23-3/4" rectangular pedestal bathroom sink

This Kelston pedestal sink combines classic architectural elements with bold contemporary lines to create a design that works well in a wide range of bathroom decors. Generous deck space on the sides of the basin gives you plenty of room for toiletries.

Features

  • Rectangular basin
  • 4" (102 mm) centerset faucet holes
  • Overflow drain
  • Combines with the K-24052 pedestal to create the K-24050-4 Kelston pedestal sink
  • Coordinates with other products in the Kelston collection

Material

  • Vitreous china

Installation

  • Pedestal

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-24051-4
  • Product familyBathroom Sinks
  • Product groupKelston®
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)6.91
  • Width (inches)20
  • Depth (inches)23.99
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • ETIM CodeEC011550
  • ETIM NameWashbasin
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit