Publish your products
K-2609-MU Bachata® Drop-in/undermount bathroom sink with mirror finish and overflow
K-2609-MU Bachata® Drop-in/undermount bathroom sink with mirror finish and overflow
    Kohler

    K-2609-MU Bachata® Drop-in/undermount bathroom sink with mirror finish and overflow

    Capture contemporary bathroom style with this stainless-steel sink. Installed with a solid counter surface, Bachata presents a softly curved basin with a gleaming mirror finish. A four-square overflow drain adds a unique modern detail.

    FEATURES

    • Oval basin.
    • Unique overflow drain.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Fits standard 14- x 17-inch countertop cutout.

    Material

    • Premium 20-gauge stainless steel.

    Installation

    • Drop-in or under-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2609-MU
    • Product familySinks
    • Product groupBachata®
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)7.37
    • Width (inches)16.68
    • Depth (inches)19.87
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit