Publish your products
K-26109-RA Entity® 60" x 30" alcove bath with integral apron, integral flange and right-hand drain
K-26109-RA Entity® 60" x 30" alcove bath with integral apron, integral flange and right-hand drain
    Kohler

    K-26109-RA Entity® 60" x 30" alcove bath with integral apron, integral flange and right-hand drain

    Defined by crisp lines and a clean, simple aesthetic, the Entity™ bath complements a wide range of design languages. A comfortable sloped backrest provides support as you soak and unwind. The low stepover height makes this bath easy to access and ideal for bathing young children and washing pets.

    FEATURES

    • Low stepover height allows easy entry and exit.
    • Molded lumbar support offers extra comfort while bathing.
    • Round overflow.
    • Integral apron creates a clean, finished look.
    • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation.
    • Bottom surface manufactured with textured appearance.

    Material

    • Acrylic.

    Installation

    • Right drain.
    • Alcove.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-26109-RA
    • Product familyBathtubs
    • Product groupEntity™
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)15.75
    • Width (inches)30.25
    • Depth (inches)60
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit