Publish your products
Statement™ 32-1/8" slidebar
Kohler

Statement™ 32-1/8" slidebar

Kohler has everything you need to create an extraordinary showering space. The incredibly versatile Statement 32-1/2" slidebar supports a handshower that adjusts to your desired height for a completely customized showering experience. The accessory features durable construction and a simple form that coordinates with any bathroom decor.

Get in contact with Kohler

Specification
  • Features

    • 31-1/2" (800 mm) adjustable slidebar supports a handshower at the desired height for a customized showering experience

    Material

    • Durable metal construction
    • KOHLER finishes resist corrosion and tarnishing
Technical specification
  • Unique ref.Kohler-K-26312
  • Product familyAccessories
  • Product groupStatement™
  • TypeObject (single object)
  • Date of publishing2023-01-23
  • Edition number1
  • Height (inches)32.16
  • Width (inches)6.92
  • Depth (inches)3.57
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit