Publish your products
Occasion™ Single-function handshower, 1.75 gpm
Kohler

Occasion™ Single-function handshower, 1.75 gpm

Unapologetically luxurious and truly unforgettable, Occasion bathroom faucets and accessories draw inspiration from 1960s Hollywood glamour and extravagance. Fashioned after the era’s sleek dress lines and bold car designs, the Occasion collection reflects graceful elegance with distinctive pentagonal accents, faceted bases, flowing lines, and delicate edges. Blending classic design with modern details, the pentagon-shaped single-function Occasion handshower features 45 nozzles and a Full Coverage with Katalyst spray experience for a shower as indulgent as it is fashionable—all while conserving water. Pair with coordinating handshower holder, showerhead, and other accessories to create your signature bathroom design.

Features

  • Single-function handshower delivers a full, consistent spray, regardless of water pressure
  • Full Coverage with Katalyst technology delivers a drenching spray experience, ideal for rinsing shampoo from hair
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • Optimized sprayface for maximum performance
  • 1.75 gpm (6.6 lpm) maximum flow rate at 80 psi (5.5 bar)
  • Part of the Occasion bathroom faucet and accessory collection

Technology

  • Katalyst® air-induction technology infuses water with air, creating bigger drops for a more powerful spray

Material

  • Premium material construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Installation

  • G 1/2 inlet and outlet
  • Requires shower hose (sold separately)
  • Bracket or slidebar required for wall-mount installation
  • Deck-mount holder required for deck-mount installation

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27052-G
  • Product familyHandshowers
  • Product groupOccasion™
  • TypeObject (single object)
  • Date of publishing2023-07-05
  • Edition number1
  • Height (inches)10.38
  • Width (inches)4.81
  • Depth (inches)2.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit