Publish your products
Occasion® Wall-mount rainhead arm and flange
Kohler

Occasion® Wall-mount rainhead arm and flange

Unapologetically luxurious and truly unforgettable, Occasion bathroom faucets and accessories draw inspiration from 1960s Hollywood glamour and extravagance. Fashioned after the era’s sleek dress lines and bold car designs, the Occasion collection reflects graceful elegance with distinctive pentagonal accents, faceted bases, flowing lines, and delicate edges. The Occasion wall-mount shower arm with pentagonal flange perfectly positions water for an indulgent shower experience. Coordinate with Occasion rainhead, valve trim, handles, and other accessories to create your signature bathroom design.

Features

  • 15" (381 mm) x 2-3/4" (70 mm) x 2-3/4" (70 mm)
  • Part of the Occasion bathroom faucet and accessory collection

Material

  • Durable metal construction
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • 1/2 -14 NPT connection
  • Wall-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27126
  • Product familyShower Fittings
  • Product groupOccasion®
  • TypeObject (single object)
  • Date of publishing2023-12-14
  • Edition number1
  • Height (inches)2.71
  • Width (inches)2.72
  • Depth (inches)14
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017910
  • ETIM NameAccessories for sanitary devices
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit