Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
kohler/products/bbac40b8-8654-449f-8ad9-fa44a1ba1f7a
Home
Categories
Sanitary
Other
K-2732 Evandale® 3-piece bathroom vanity cabinet
Available in United States
Kohler
Follow
K-2732 Evandale® 3-piece bathroom vanity cabinet
Combining classic style with affordability, the Evandale three-piece vanity unites lavatory, basin and fine cabinetry in one for a complete solution:
Easy-to-install three-piece combination vanity
Provides a classic look that complements a wide range of styles
Polyurethane finish on moisture-resistant substrate for excellent durability
Coordinates with the optional Evandale mirror (K-2746)Stone top and backsplash30" x 21" x 33-1/2"
Vitreous china Caxton undercounter lavatory
Stone top and backsplash
Available in either Sapele or Lilly wood finishes
Download
Get in contact with Kohler
Log in
Technical specification
Technical specification
Unique ref.
kohler-k-2732
Product family
Toilet and Bath Specialties
Product group
Evandale™
Type
Object (single object)
Date of publishing
2011-06-22
Edition number
1
Links
Links
Product url
http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=2732
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:KOHLER#/page:1
Classification
Classification
BIMobject Category
Sanitary - Other
UNSPSC name
Cabinets
UNSPSC code
30161801
Uniclass 2015 Code
Pr_40_20_76_94
Uniclass 2015 Description
Vanity units
CSI MasterFormat 2014 Code
41 53 13
CSI MasterFormat 2014 Title
Storage Cabinets
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
Region availability
North America
Canada
Mexico
United States
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
13-gallon stainless steel step trash can
4.9
(
7
)
Download