Publish your products
Tone™ Widespread bathroom sink faucet, 0.5gpm
Kohler

Tone™ Widespread bathroom sink faucet, 0.5gpm

With clean lines and a soft teardrop base, the Tone bathroom faucet collection features a fresh take on midcentury modern style. This inviting design, where minimalism meets warmth, makes for a perfect fit in any space. Paired with thoughtful functionality, the Tone collection is a dynamic beauty.

Features

  • Two lever handles offer separate control of hot and cold water
  • 5-15/16" (151 mm) spout reach
  • 1.0 gpm (1.9 lpm) maximum flow rate at 60 psi (4.14 bar)
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • Clicker drain with tailpiece and overflow
  • Coordinates with other products in the Tone collection

Material

  • Premium material construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Installation

  • For 8" - 16" (203 - 406 mm) centers
  • Deck-mount
  • Handles are preassembled on valves to simplify installation


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27416-4N
  • Product familyFaucets
  • Product groupTone™
  • TypeObject (single object)
  • Date of publishing2023-04-20
  • Edition number1
  • Height (inches)5.56
  • Width (inches)16
  • Depth (inches)5.91
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit