Publish your products
K-28212 Anthem™ Six-port digital thermostatic valve
Kohler

K-28212 Anthem™ Six-port digital thermostatic valve

Digital thermostatic technology provides accurate, precise, and consistent temperature and flow control in your showering system. This precision-engineered, best-in-class digital thermostatic valve is designed for use with the Anthem digital control. Its easy plug-and-play design makes installation simple. With six independently controllable outlet ports, this valve is ideally suited for applications where six shower outlets are required, offering two different temperature and flow zones. Optional built-in eco mode lets you use just one outlet at a time to conserve water.

Features

  • Digitally controlled thermostatic mixing valve.
  • Antiscald protection.
  • Built-in temperature and flow control.
  • Allows for two different temperature and flow zones in your shower.
  • Conserve water by enabling built-in eco mode, which limits use to only one outlet at a time.
  • Up to 22 gpm (83 lpm) flow rate at 45 psi (3.1 bar) with maximum flow of 9.5 gpm (36 lpm) from one outlet.
  • Six independently controllable ½" outlets with brass tube connections.
  • 3/4" inlets with brass tube connections.

Material

  • Reinforced engineering-grade thermoplastic body.

Installation

  • Mounts within standard 2" x 4" (38 x 102 mm) walls.
  • Install valve approximately 32' (9754 mm) away from the digital control (cable supplied with control).
  • Prewired with two-prong plug for connection to 120v GFCI receptacle.
  • Requires Anthem digital control (sold separately).

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-28212
  • Product familyValves
  • Product groupAnthem™
  • TypeObject (single object)
  • Date of publishing2022-04-25
  • Edition number1
  • Height (inches)2.98
  • Width (inches)21.1
  • Depth (inches)10.69
Related
  • Material mainThermoplastic Polyolefin
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit