Publish your products
K-2881 Verticyl® Oval Undermount bathroom sink
Kohler

K-2881 Verticyl® Oval Undermount bathroom sink

Embrace a sophisticated look with Verticyl, featuring vertical sides for a deep, geometric basin. An under-mount installation allows this sink to seamlessly integrate into your bath or powder room design.

FEATURES

  • Geometric oval basin with vertical sides.
  • Overflow drain.
  • No faucet holes; requires wall- or counter-mount faucet.
  • Fits standard 14- x 17-inch countertop cutout.

Material

  • Vitreous china.

Installation

  • Under-mount

Get in contact with Kohler

Specification
  • Product Dimensions

    L 19-1/8", H 6-3/4", W 16"

Technical specification
  • Unique ref.kohler-K-2881
  • Product familySinks
  • Product groupVerticyl®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit