Publish your products
Bentham™ 33" top-/undermount single-bowl kitchen sink with accessories
Bentham™ 33" top-/undermount single-bowl kitchen sink with accessories
Bentham™ 33" top-/undermount single-bowl kitchen sink with accessories
Bentham™ 33" top-/undermount single-bowl kitchen sink with accessories
Bentham™ 33" top-/undermount single-bowl kitchen sink with accessories
Bentham™ 33" top-/undermount single-bowl kitchen sink with accessories
Bentham™ 33" top-/undermount single-bowl kitchen sink with accessories
Bentham™ 33" top-/undermount single-bowl kitchen sink with accessories
    Kohler

    Bentham™ 33" top-/undermount single-bowl kitchen sink with accessories

    Work more efficiently with a kitchen sink that caters to your individual needs. The Bentham dual-mount accessorized sink offers the choice of top-mount or undermount installation in a 36" cabinet and comes equipped with purposeful accessories. The custom-fitted bamboo cutting board slides exactly where you want it, extending your usable workspace. Cleanup is made easier with the dishwasher-safe sink mat, dish scraper, and strainer.

    Features

    • 36" (914 mm) minimum base cabinet width
    • Single bowl
    • 9" (229 mm) depth provides generous workspace
    • Rounded corners are easy to clean
    • Angled edge allows for easy sweeping of food or water from countertop to bowl
    • SilentShield® sound-absorption technology offers quieter performance
    • Rear drain placement increases vanity cabinet storage space underneath sink
    • Single faucet hole
    • Durable bamboo cutting board
    • Dish scraper functions as a versatile dish and ovenware cleaning tool
    • Dishwasher-safe silicone sink mat helps protect the sink as well as fragile dishes
    • Sink strainer keeps large items from passing into the drain
    • Box includes: Sink, bamboo cutting board, silicone sink mat, dish scraper, strainer, cutout template, installation hardware

    Material

    • Premium 18-gauge stainless steel
    • KOHLER stainless steel sinks resist corrosion and tarnishing

    Installation

    • Top-mount or undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28902-1AC
    • Product familyBathroom Sinks
    • Product groupBentham™
    • TypeObject (single object)
    • Date of publishing2023-07-04
    • Edition number1
    • Height (inches)9.31
    • Width (inches)22
    • Depth (inches)33
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit