Publish your products
K-2913-pg Catalan® 15" W x 36-1/8"" H aluminum single-door medicine cabinet with 107 degree hinge
Kohler

K-2913-pg Catalan® 15" W x 36-1/8"" H aluminum single-door medicine cabinet with 107 degree hinge

The Catalan mirrored cabinet features a tall, plain glass mirror that can be installed with a left or right hinge. The frameless, transitional design coordinates with almost any décor. Inside, four black tinted glass shelves provide flexibility and personalization when storing all of your toiletries. The aluminum construction ensures a durable, rust-free finish allowing for years of use in the bathroom. The flexible design also allows for recess- or surface-mount installations (side kits sold separately: K-2878).

  • Overall dimensions: 15"W x 36"H x 5"D
  • Rough opening: 14-1/2"W x 36-1/8"H
  • Satin anodized aluminum frame provides durability for the temperature and humidity variation found in the bathroom
  • Two-way adjustable hinge with 107° opening capability
  • Triple mirror design offers great functionality and ease of use
  • Flexible installation allows for left or right hand door opening
  • Recess or surface mounted installation (side kits sold separately)
  • Ganging kits allow for joining multiple cabinets horizontally (kits sold separately)

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-2913-pg
  • Product familyToilet and Bath Specialties
  • Product groupCatalan™
  • TypeObject (single object)
  • Date of publishing2011-06-22
  • Edition number1
Classification
  • BIMobject CategorySanitary - Other

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit