Publish your products
Jolt® Single-handle kitchen sink faucet with side sprayer
Jolt® Single-handle kitchen sink faucet with side sprayer
Jolt® Single-handle kitchen sink faucet with side sprayer
    Kohler

    Jolt® Single-handle kitchen sink faucet with side sprayer

    Add style and functionality to everyday tasks with the durable Jolt kitchen sink faucet. The swing spout and integrated sidespray make it easy to wash pots and pans, while a single lever handle and one-piece ceramic valve offer precise water temperature and volume control. Even installation is easy with the flexible supply hoses.

    Features

    • 8-1/2" (216 mm) swing spout reach
    • Single lever handle makes adjusting water temperature easy.
    • Aerated flow delivers a smooth, steady stream of water
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage
    • Matching finish escutcheon-mounted side sprayer
    • Matching side sprayer provides flexibility and convenience for cleaning and food prep
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance

    Material

    • Premium metal construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • For 8" (203 mm) centers
    • Two-hole installation (three-hole escutcheon included)
    • Flexible supply lines simplify installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-30615
    • Product familyFaucets
    • Product groupJolt®
    • TypeObject (single object)
    • Date of publishing2023-07-04
    • Edition number1
    • Height (inches)6.51
    • Width (inches)10.13
    • Depth (inches)8.52
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit