Publish your products
PureWash® E580 Elongated bidet toilet seat
Kohler

PureWash® E580 Elongated bidet toilet seat

Bring the freshness and convenience of personal cleansing to your toilet with the KOHLER® PureWash E580 bidet seat. Complete personalization is at your fingertips with three levels of water temperature, water pressure, and heated seat temperature. The air-bubble wash offers a soft, gentle wash, and effective cleansing while the turbo setting produces a massaging effect as the water moves back and forth. The bidet seat also features a stainless steel wand that is automatically cleaned before and after each use, and the individual front and rear nozzles provide maximum comfort. Discover a more luxurious cleansing experience with KOHLER bidet seats.

Features

  • Hybrid heater provides continuously heated water for consistent comfort
  • Fits most elongated toilets
  • Stainless steel wand is automatically cleaned before and after each use
  • Front and rear wash modes provide warm water for cleansing
  • Oscillating wash covers a wider area of cleansing
  • Turbo setting produces a massaging effect as water moves back and forth
  • Air-bubble wash offers a soft, gentle wash with effective cleansing
  • Side-mounted control panel is accessible and easy to use
  • Heated seat with adjustable temperature levels and warm-air dryer
  • Quiet-Close™ lid and seat prevents slamming
  • Automatic deodorization with carbon filter for odor control

Technology

  • Two-stage energy-saving feature

Installation

  • Requires connection to toilet water supply line. All hoses and connections are included
  • Requires dedicated electrical GFCI circuit (120 V, 15 A, 60 Hz)

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-32330
  • Product familyToilet Seats
  • Product groupPureWash®
  • TypeObject (single object)
  • Date of publishing2024-01-11
  • Edition number1
  • Height (inches)5.02
  • Width (inches)15.18
  • Depth (inches)20.89
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • ETIM CodeEC011196
  • ETIM NameToilet seat
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 19 17
  • OmniClass TitleWater Closet Seats

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit