Publish your products
Celano™ 16-1/2" one-light sconce
Celano™ 16-1/2" one-light sconce
    Kohler

    Celano™ 16-1/2" one-light sconce

    This curated bathroom lighting collection was designed exclusively for ANN SACKS® by Kohler. Combining cool silvers with sleek glasses, the Celano series was designed to reflect the sophisticated elegance of a Paris vignette. The chic ensemble is composed of three exclusive designs— a single-light sconce, semi-flush fixture, and five-light chandelier—with standalone style that can easily move from the bathroom to any other room in the home. The one-light sconce features a stylized octagonal antiqued-silver backplate that extends from the wall, supporting a curved arm with glass candlestick and matte white cast-glass conical shade.

    Features

    • Classic forms in two finishes convey an air of luxury throughout the home
    • Requires bulb with candelabra (E12) base; B11 bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32495-SC01
    • Product familyLighting Fixture
    • Product groupCelano™
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (inches)16.41
    • Width (inches)6.85
    • Depth (inches)8.49
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit