Publish your products
Greenwich™ 27" one-light sconce
Greenwich™ 27" one-light sconce
    Kohler

    Greenwich™ 27" one-light sconce

    Employing an artful mix of smoked textured glasses and striking metalwork, Greenwich lighting fixtures evoke a sense of warmth and nostalgia, equally suited for contemporary settings. This curated bathroom lighting collection includes a single sconce, flush-mount fixture, and eight-light chandelier—designed exclusively for ANN SACKS® by Kohler. With an extended rod and smoky cast-glass shade, the Greenwich sconce is a striking vintage-inspired silhouette. Intricate metal textures and wafer details decorate the elegant rod, set against an oval wall plate.

    Features

    • Traditionally inspired fixtures with artisan touches add sophistication to any interior; in two finishes
    • Requires bulb with candelabra (E12) base; T10 bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32500-SC01
    • Product familyLighting Fixture
    • Product groupGreenwich™
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (inches)27.26
    • Width (inches)6.48
    • Depth (inches)7.43
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit