Publish your products
Elate® Single-handle bathroom sink faucet, 1.0 gpm
Kohler

Elate® Single-handle bathroom sink faucet, 1.0 gpm

Inspired by pure geometric style, the form of the Elate bathroom faucet collection has a sophisticated fluidity that brings a visually stunning yet simple look to the bathroom. You can install with confidence knowing that this product is backed by our Lifetime Limited Warranty. This Elate faucet carries the WaterSense® label, using at least 45% less water than 2.2 gpm faucets, to save you money without sacrificing performance.

  • Single lever handle is simple to use and makes adjusting water temperature easy
  • One-piece, self-contained ceramic disc valve allows for both volume and temperature control
  • 1.0 gpm (3.8 lpm) maximum flow rate at 60 psi (4.14 bar)
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • Box includes: Assembled faucet, supply lines, clicker drain
  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System
  • Coordinates with other products in the Elate collection

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-35048-4K
  • Product familyFaucets
  • Product groupElate®
  • TypeObject (single object)
  • Date of publishing2025-09-03
  • Edition number1
  • Height (inches)6.6
  • Width (inches)1.81
  • Depth (inches)4.18
Related
  • Material mainMetal
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit