Publish your products
K-46028-4 Taut® single-hole commercial faucet
Kohler

K-46028-4 Taut® single-hole commercial faucet

Minimalist in its design, the Taut™ commercial faucet collection is a versatile style choice for transitional or contemporary environments. Coordinate with KOHLER Taut™ showering components, and create a space that will look beautiful for years to come.

FEATURES

  • 3-15/16" (100 mm) spout reach.
  • 0.5 gpm (1.9 lpm) maximum flow rate.
  • Water-saving vandal-resistant aerator.
  • Single lever handle allows for simultaneous on/off activation and temperature setting.
  • High-temperature limit setting for added safety.
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance.
  • Less grid drain, lift rod, lift rod hole.

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Single-hole installation (escutcheon plate sold separately).
  • Pre-attached flexible supply lines simplify installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-46028-4
  • Product familyFaucets
  • Product groupTaut™
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)6.18
  • Width (inches)1.87
  • Depth (inches)3.94
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit