Publish your products
K-4744 C3®-201 Quiet-Close™ nightlight elongated bidet toilet seat
K-4744 C3®-201 Quiet-Close™ nightlight elongated bidet toilet seat
K-4744 C3®-201 Quiet-Close™ nightlight elongated bidet toilet seat
K-4744 C3®-201 Quiet-Close™ nightlight elongated bidet toilet seat
K-4744 C3®-201 Quiet-Close™ nightlight elongated bidet toilet seat
K-4744 C3®-201 Quiet-Close™ nightlight elongated bidet toilet seat
K-4744 C3®-201 Quiet-Close™ nightlight elongated bidet toilet seat
K-4744 C3®-201 Quiet-Close™ nightlight elongated bidet toilet seat
K-4744 C3®-201 Quiet-Close™ nightlight elongated bidet toilet seat
K-4744 C3®-201 Quiet-Close™ nightlight elongated bidet toilet seat
    Kohler

    K-4744 C3®-201 Quiet-Close™ nightlight elongated bidet toilet seat

    Experience a new level of cleansing for daily comfort and confidence. The C®-201 advanced bidet toilet seat with cleansing functionality uses naturally soothing water as a refreshing, hygienic alternative to toilet tissue. A remote control lets you instantly adjust the water spray for position, temperature, and oscillating or pulsating motion--and you can store preferred settings for two users. Other amenities include a heated seat, adjustable warm-air flow for drying, and built-in odor control.

    FEATURES

    • Continuously heated water for consistent comfort.
    • Front and rear wash modes provide warm water for cleansing.
    • Remote control with two programmable user presets.
    • Heated seat with adjustable temperature settings.
    • LED lighting illuminates the bowl to serve as a nightlight.
    • Warm-air drying system with adjustable air speed and temperature.
    • Deodorizer helps to minimize odors.
    • Energy save function.
    • Quiet-Close™ elongated seat allows seat to close quietly.
    • Quick-Release™ system to allow for easy removal for cleaning.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.
    • Warm air function for drying, with three temperature and fan-speed settings.
    • A sensor ensures the user is seated before functions are activated.
    • Can only be used with the K-6304 or K-6300.

    Material

    • Plastic.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-4744
    • Product familyAccessories
    • Product groupC³®-201 Quiet-Close™
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)4.87
    • Width (inches)4.56
    • Depth (inches)20.25
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit