Publish your products
K-5409 Strive® 29" x 18-5/16" x 9-5/16" Undermount single-bowl medium kitchen sink with rack
K-5409 Strive® 29" x 18-5/16" x 9-5/16" Undermount single-bowl medium kitchen sink with rack
    Kohler

    K-5409 Strive® 29" x 18-5/16" x 9-5/16" Undermount single-bowl medium kitchen sink with rack

    This Strive kitchen sink offers professional style with easy-to-clean curved corners. Made of thick, premium quality 16-gauge stainless steel, this 29-inch medium-sized sink offers unique dimensions that maximize the available basin space in a 30-inch cabinet. Strive features a sound-absorption system that significantly reduces disposal and dishwashing noise. This sink includes a combination dishcloth bar/utility shelf to organize dishcloths, scrubbers, and sponges, and a bottom sink rack to help prevent scratches.

    FEATURES

    • 30-inch minimum base cabinet width.
    • Single bowl.
    • 9-inch depth.
    • No faucet holes.
    • The increased dimensions of this sink maximize the space in a 30-inch base cabinet.
    • Rear drain increases workspace in the sink and allows for more storage space underneath the sink.
    • SilentShield® sound-absorption technology offers quieter performance.
    • Includes the K-6429 dishcloth bar/utility shelf and the K-5408 bottom sink rack.
    • Includes installation hardware.
    • Rounded 10mm corners are easy to clean.

    Material

    • Handcrafted from 16-gauge stainless steel.

    Installation

    • Under-mount

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 29", Height 9-5/16"Width 18-5/16"

    Technical specification
    • Unique ref.kohler-K-5409
    • Product familyKitchen Sinks
    • Product groupStrive®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit