Publish your products
K-558-E DTV Prompt® Three-outlet digital interface with eco-mode diverter
K-558-E DTV Prompt® Three-outlet digital interface with eco-mode diverter
K-558-E DTV Prompt® Three-outlet digital interface with eco-mode diverter
    Kohler

    K-558-E DTV Prompt® Three-outlet digital interface with eco-mode diverter

    The easy-to-use DTV Prompt digital shower system puts total control of your shower experience at your fingertips. The K-558-E DTV Prompt interface includes a large, easy-to-read display and intuitive push button control system, operating up to three different outlets. It features an integrated diverter that meets CALGreen requirements for eco-friendly operation by limiting activation of only one outlet at a time. Digital thermostatic valve technology guarantees accurate, safe temperature control. Clean and modern, the interface is available in four finish options to complement a wide range of decors.

    FEATURES

    • Easy-to-use LCD display and raised, one-touch buttons.
    • Integrated diverter lets you toggle between three water outlets.
    • Digital thermostatic valve ensures safe and accurate temperature control.
    • Warm-up mode reaches set temperature and then pauses until you're ready.
    • Additional pause function stops water flow for up to two minutes.
    • Countdown mode allows you to set shower duration to save and manage time and water use.
    • Ideal for new installation or retrofit to existing shower.

    Installation

    • Includes prewired plug-and-play electrical connections.
    • Install valve up to 20 feet away from the interface with cable supplied.
    • Distance can be extended with a standard RJ-11 phone extension cord.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-558-E
    • Product familyAccessories
    • Product groupDTV Prompt®
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)7.75
    • Width (inches)2.5
    • Depth (inches)0.75
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit