Publish your products
K-559 DTV Prompt® interface mounting bracket
Kohler

K-559 DTV Prompt® interface mounting bracket

Use this wall-mount bracket for mounting your DTV Prompt three-outlet digital interface. Choose from a range of finishes to coordinate with other components in the shower and complement the aesthetics of your space. The mounting bracket is surface mounted to provide ease of installation and to maximize location flexibility.

MATERIAL

  • Premium material construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • For surface mounting DTV Prompt digital interface.
  • Required for K-558 or K-558-E DTV Prompt digital interface (sold separately).

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-559
  • Product familyAccessories
  • Product groupDTV Prompt®
  • TypeObject (single object)
  • Date of publishing2020-05-07
  • Edition number1
  • Height (inches)7.81
  • Width (inches)2.68
  • Depth (inches)0.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit