Publish your products
Underscore® 65-1/2" x 35-3/4" drop-in bath with Bask® heated surface
Underscore® 65-1/2" x 35-3/4" drop-in bath with Bask® heated surface
    Kohler

    Underscore® 65-1/2" x 35-3/4" drop-in bath with Bask® heated surface

    Streamlined for simplicity, the Underscore oval bath exudes refined style with contemporary flair. The Bask heated surface warms your back, shoulders, and neck with adjustable temperature settings to create a soothing, spa-like environment. A slotted overflow drain allows for a luxuriously deep bath as you relax against the comfortable sloped backrest.

    Features

    • Bask® heated surface creates spa-like relaxation with soothing warmth on your back, shoulders, and neck
    • Three heat settings allow you to customize the surface temperature
    • Integral lumbar support
    • Oval basin creates a spacious bathing experience
    • Slotted overflow allows for deep soaking

    Material

    • Acrylic

    Installation

    • Requires K-7271 or K-7272 Clearflo slotted overflow bath drain (sold separately)
    • Center drain
    • Drop-in or undermount

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding, or machining this product can expose you to Titanium Dioxide, a chemical known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-5715-W1
    • Product familyBathtubs
    • Product groupUnderscore®
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)22.13
    • Width (inches)35.98
    • Depth (inches)65.98
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit