Publish your products
Whitehaven® 32-3/4" undermount single-bowl farmhouse kitchen sink
Whitehaven® 32-3/4" undermount single-bowl farmhouse kitchen sink
Whitehaven® 32-3/4" undermount single-bowl farmhouse kitchen sink
Whitehaven® 32-3/4" undermount single-bowl farmhouse kitchen sink
Whitehaven® 32-3/4" undermount single-bowl farmhouse kitchen sink
Whitehaven® 32-3/4" undermount single-bowl farmhouse kitchen sink
Whitehaven® 32-3/4" undermount single-bowl farmhouse kitchen sink
    Kohler

    Whitehaven® 32-3/4" undermount single-bowl farmhouse kitchen sink

    The Whitehaven apron-front kitchen sink features a streamlined and versatile farmhouse style to complement any decor. A large single basin accommodates large pots and pans, while the sloped bottom helps with draining and cleanup. Crafted from enameled cast iron, this sink resists chipping, cracking, or burning for years of beauty and reliable performance. A standard apron front makes it easy to install on 33-inch apron-front cabinetry. The Self-Trimming® design requires only a simple rough cut, overlapping the cabinet face for beautiful results.

    Features

    • Fits minimum 33" (838 mm) apron sink base cabinet
    • Single bowl
    • 9" (229 mm) depth provides generous workspace
    • Self-Trimming® apron overlaps cabinet face for easy installation and beautiful results
    • Bowl slopes toward drain to minimize water pooling
    • Offset drain increases workspace in the sink and storage space underneath
    • Sink drain with strainer sold separately
    • Optional K-5826 and K-5827 bottom sink racks (sold separately)

    Material

    • KOHLER® enameled cast iron

    Installation

    • Cutout templates included
    • Undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-5827
    • Product familyKitchen Sink
    • Product groupWhitehaven®
    • TypeObject (single object)
    • Date of publishing2024-02-09
    • Edition number1
    • Height (inches)13.5
    • Width (inches)21.58
    • Depth (inches)32.49
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit