Publish your products
K-5872-4A1 Riverby® 25" x 22" x 9-5/8"top-mount single-bowl kitchen sink with bottom sink rack
K-5872-4A1 Riverby® 25" x 22" x 9-5/8"top-mount single-bowl kitchen sink with bottom sink rack
K-5872-4A1 Riverby® 25" x 22" x 9-5/8"top-mount single-bowl kitchen sink with bottom sink rack
K-5872-4A1 Riverby® 25" x 22" x 9-5/8"top-mount single-bowl kitchen sink with bottom sink rack
    Kohler

    K-5872-4A1 Riverby® 25" x 22" x 9-5/8"top-mount single-bowl kitchen sink with bottom sink rack

    Sized to fit small spaces, the Riverby sink is an elegant and versatile addition to the kitchen as a primary, secondary, bar, or utility sink. A single bowl provides ample space to soak and wash large items, while front and back beveled edges help keep water in the sink. A sloped base to a single offset drain minimizes water pooling. Crafted from enameled cast iron, this sink resists chipping, cracking, or burning for years of beauty and reliable performance. An included custom-fit bottom sink rack also helps protect the sink surface from daily wear.

    FEATURES

    • 27-inch minimum base cabinet width.
    • Single bowl.
    • 9-inch depth.
    • Three faucet holes with one accessory hole to the right.
    • Bowl slopes 2 degrees toward drain to minimize water pooling.
    • Offset drain increases workspace in the sink and storage space underneath.
    • Includes stainless-steel bottom sink rack.
    • Small size fits compact spaces.

    Material

    • KOHLER® enameled cast iron.

    Installation

    • Top-mount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-5872-4A1
    • Product familySinks
    • Product groupRiverby®
    • TypeObject (single object)
    • Date of publishing2019-12-01
    • Edition number1
    • Height (inches)9.62
    • Width (inches)22
    • Depth (inches)25
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit