Publish your products
Deerfield® 33" top-mount double-bowl kitchen sink
Deerfield® 33" top-mount double-bowl kitchen sink
    Kohler

    Deerfield® 33" top-mount double-bowl kitchen sink

    With its classic, versatile style, Deerfield instantly updates any kitchen. Redesigned with deeper bowls and tighter corners, this double-equal sink features approximately 20 percent more basin volume than previous models, giving you plenty of room for cleaning and prep with minimized splashing. A new slimmer saddle and rim offer a crisp, clean look. Crafted from enameled cast iron, this sink resists chipping, cracking, or burning for years of beauty and reliable performance.

    Features

    • 33" (838 mm) minimum base cabinet width
    • Double-equal bowls
    • 9" (229 mm) depth provides generous workspace
    • Single faucet hole
    • Rear drain placement increases cabinet storage space underneath sink

    Material

    • KOHLER® enameled cast iron

    Installation

    • Includes cutout template
    • Top-mount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-5873-1
    • Product familyKitchen Sink
    • Product groupDeerfield®
    • TypeObject (single object)
    • Date of publishing2023-09-09
    • Edition number1
    • Height (inches)9.63
    • Width (inches)22
    • Depth (inches)33
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit