Publish your products
K-6366 Stargaze® 72" x 36" freestanding bath with straight shroud and center drain
Kohler

K-6366 Stargaze® 72" x 36" freestanding bath with straight shroud and center drain

Create a luxurious centerpiece for your bathing area with the Stargaze freestanding bath. Made for deep soaking and relaxation, the ergonomic design provides lumbar support at both ends, so you can stretch out in full comfort. With its crisp, clean lines and straight shroud, this versatile bath complements a wide range of bathroom styles and offers easy three-step installation.

FEATURES

  • Freestanding design creates a striking focal point in your bathing area.
  • Sloped lumbar support on both ends.
  • 17-inch bathing depth offers a deep soaking experience.
  • Wide deck along one side simplifies installation and provides support for getting in and out of bath.
  • Straight shroud.
  • Textured bottom surface.
  • Center drain.

Material

  • Acrylic

Installation

  • Freestanding

Additional Hydrotherapy Options

  • Wireless Music Kit Accessory - K-24916-NA

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 72", Height 25-3/4"Width 36"

Technical specification
  • Unique ref.kohler-K-6366
  • Product familyBathing
  • Product groupStargaze®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit