Publish your products
K-6487 Whitehaven® 29-11/16" x 21-9/16" x 9-5/8" Undermount single-bowl farmhouse kitchen sink
K-6487 Whitehaven® 29-11/16" x 21-9/16" x 9-5/8" Undermount single-bowl farmhouse kitchen sink
K-6487 Whitehaven® 29-11/16" x 21-9/16" x 9-5/8" Undermount single-bowl farmhouse kitchen sink
K-6487 Whitehaven® 29-11/16" x 21-9/16" x 9-5/8" Undermount single-bowl farmhouse kitchen sink
K-6487 Whitehaven® 29-11/16" x 21-9/16" x 9-5/8" Undermount single-bowl farmhouse kitchen sink
K-6487 Whitehaven® 29-11/16" x 21-9/16" x 9-5/8" Undermount single-bowl farmhouse kitchen sink
    Kohler

    K-6487 Whitehaven® 29-11/16" x 21-9/16" x 9-5/8" Undermount single-bowl farmhouse kitchen sink

    The Whitehaven apron-front kitchen sink features a streamlined and versatile farmhouse style. The Self-Trimming design requires only a simple rough cut, overlapping the cabinet face for beautiful results. The tall integral apron also acts as a drip edge to protect the cabinet from water damage. A large single basin accommodates large pots and pans, while the sloped bottom helps with draining and cleanup. Crafted from enameled cast iron, this sink resists chipping, cracking, or burning for years of beauty and reliable performance.

    FEATURES

    • 30-inch minimum base cabinet width.
    • Single bowl.
    • 9-inch depth.
    • Tall 8-13/16-inch apron.
    • Self-Trimming apron overlaps the cabinet face for easy installation.
    • No faucet holes.
    • Basin slopes 2 degrees toward drain to minimize water pooling.
    • Offset drain increases workspace in the sink and storage space underneath.
    • Includes cutout templates.

    Material

    • KOHLER® enameled cast iron.

    Installation

    • Under-mount apron-front.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-6487
    • Product familySinks
    • Product groupWhitehaven®
    • TypeObject (single object)
    • Date of publishing2015-03-09
    • Edition number1
    • Height (inches)9.62
    • Width (inches)21.56
    • Depth (inches)29.68
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit