Publish your products
Fluence® 52" - 57" W x 55-1/2" H sliding bath door with 1/4" thick Crystal Clear glass
Kohler

Fluence® 52" - 57" W x 55-1/2" H sliding bath door with 1/4" thick Crystal Clear glass

Bring functional style to your bath with this Fluence sliding shower door, featuring a frameless and versatile contemporary design and a Crystal Clear glass pattern. The door's quiet sliding action offers a relaxing bathing area.

Features

  • 1/4" (6 mm) thick Crystal Clear tempered glass
  • Frameless design emphasizes glass and creates a sleek, minimalist look
  • Smooth, quiet operation
  • Gently curved inside and outside towel bars complete the look of this door
  • Tempered glass ensures enhanced safety and durability
  • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)

Material

  • Anodized aluminum prevents rust and corrosion

Installation

  • Fits opening widths 52" - 57" (1321 mm - 1448 mm)
  • Out-of-plumb adjustability simplifies installation
  • Door can be installed to open to the left or right to suit your bathroom layout
  • Hardware kit included
  • For residential use only
  • Not for use in hospitality

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-702202-6L
  • Product familyAccessories
  • Product groupFluence®
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)55.46
  • Width (inches)57.01
  • Depth (inches)7.25
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEC010962
  • ETIM NameShower door
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit