Publish your products
Levity® Plus Frameless sliding bath door, 61-9/16" H x 56-5/8 - 59-5/8" W, with 3/8"-thick Crystal Clear glass
Levity® Plus Frameless sliding bath door, 61-9/16" H x 56-5/8 - 59-5/8" W, with 3/8"-thick Crystal Clear glass
Levity® Plus Frameless sliding bath door, 61-9/16" H x 56-5/8 - 59-5/8" W, with 3/8"-thick Crystal Clear glass
Levity® Plus Frameless sliding bath door, 61-9/16" H x 56-5/8 - 59-5/8" W, with 3/8"-thick Crystal Clear glass
Levity® Plus Frameless sliding bath door, 61-9/16" H x 56-5/8 - 59-5/8" W, with 3/8"-thick Crystal Clear glass
Levity® Plus Frameless sliding bath door, 61-9/16" H x 56-5/8 - 59-5/8" W, with 3/8"-thick Crystal Clear glass
Levity® Plus Frameless sliding bath door, 61-9/16" H x 56-5/8 - 59-5/8" W, with 3/8"-thick Crystal Clear glass
Levity® Plus Frameless sliding bath door, 61-9/16" H x 56-5/8 - 59-5/8" W, with 3/8"-thick Crystal Clear glass
Levity® Plus Frameless sliding bath door, 61-9/16" H x 56-5/8 - 59-5/8" W, with 3/8"-thick Crystal Clear glass
    Kohler

    Levity® Plus Frameless sliding bath door, 61-9/16" H x 56-5/8 - 59-5/8" W, with 3/8"-thick Crystal Clear glass

    Bringing new technology and sleek style to the contemporary bathroom, Levity Plus bath doors feature an innovative roller design that provides an amazingly smooth, quiet sliding action for a difference you can feel. Fully bypassable glass panels make installation easier than ever and allow for adjustability while the door is hanging. Vertical blade handles complement the modern minimalist look, creating an open, inviting space for showering. Premium 5/16" thick Crystal Clear glass offers a luxurious feel.


    Features

    • Frameless design emphasizes glass and creates a sleek, minimalist look
    • Innovative roller design with stainless steel bearings simplifies installation and provides out-of-plumb adjustability while glass is installed
    • 17" (432 mm) vertical handles with 1/4" (6 mm) inside knob for easy opening and closing
    • Cushioned center guide provides smooth, quiet sliding action
    • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
    • Smooth, easy-to-clean wall jambs
    • Tempered glass ensures enhanced safety and durability

    Material

    • Frameless, 3/8" (10 mm) thick Crystal Clear tempered glass
    • Anodized aluminum prevents rust and corrosion

    Installation

    • Fits opening widths 56-5/8" – 59-5/8" (1438 –1514 mm)
    • 61-9/16" (1564 mm) high, with 55-9/16" (1411 mm) minimum head clearance
    • 3" (76.2 mm) width adjustment
    • Out-of-plumb adjustability simplifies installation
    • For residential use only
    • Not for use in hospitality



      Get in contact with Kohler

      Technical specification
      • Unique ref.Kohler-K-702425-L
      • Product familyAccessories
      • Product groupLevity®
      • TypeObject (single object)
      • Date of publishing2023-02-28
      • Edition number1
      • Height (inches)61.57
      • Width (inches)59.61
      • Depth (inches)7.09
      Related
      • Material mainAluminum
      • Material secondaryGlass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategorySanitary - Bathroom Accessories
      • ETIM CodeEC010962
      • ETIM NameShower door
      • Uniclass 2015 CodePr_40_20_06_79
      • Uniclass 2015 DescriptionShower enclosures
      • CSI MasterFormat 2014 Code10 28 19.16
      • CSI MasterFormat 2014 TitleShower Doors
      • OmniClass Number23-31 17 17
      • OmniClass TitleShower Enclosures

      Region availability

      North America
      Canada
      Mexico
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit