Publish your products
K-705704-L Purist® Pivot shower door, 72-1/4" H x 45-1/4 - 47-3/4" W, with 3/8" thick Crystal Clear glass
K-705704-L Purist® Pivot shower door, 72-1/4" H x 45-1/4 - 47-3/4" W, with 3/8" thick Crystal Clear glass
    Kohler

    K-705704-L Purist® Pivot shower door, 72-1/4" H x 45-1/4 - 47-3/4" W, with 3/8" thick Crystal Clear glass

    This Purist frameless pivot shower door adds modern, minimalist styling to your shower. Designed to coordinate with Purist faucets and accessories, the door handle creates inviting visual appeal with its simple architectural form and sensual design lines. With a 3/8-inch glass thickness, this premium glass door creates a solid and reliable shower enclosure.

    TECHNOLOGY

    • Frameless, 3/8-inch-thick Crystal Clear tempered glass.
    • CleanCoat® nanotechnology helps prevent bacteria, mildew and water stains on your glass, making it easy to clean and looking new.
    • Out-of-plumb adjustability for easy installation.
    • Can be installed to open to the left or right.
    • Includes K-705752 and K-705753 glass, K-705767 handle, and K-705763 hardware components.

    Installation

    • Not for use in hospitality.
    • For residential use only.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-705704-L
    • Product familyAccessories
    • Product groupPurist®
    • TypeObject (single object)
    • Date of publishing2019-12-01
    • Edition number1
    • Height (inches)72.25
    • Width (inches)47.75
    • Depth (inches)2.56
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower screens
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit