Publish your products
Levity® Sliding shower door, 74" H x 44-5/8 - 47-5/8" W, with 1/4" thick Crystal Clear glass
Kohler

Levity® Sliding shower door, 74" H x 44-5/8 - 47-5/8" W, with 1/4" thick Crystal Clear glass

Bringing new technology and sleek style to the contemporary bath, Levity shower doors feature an innovative bypass system and roller design that provide an amazingly smooth, quiet sliding action for a difference you can feel. Levity's unique design, including fully bypassable glass panels, makes installation easier than ever and allows for adjustability while the door is hanging. Gently curved towel bars accentuate the contemporary style of Levity shower doors.

Features

  • Innovative roller design simplifies installation and provides out-of-plumb adjustability while glass is installed
  • Cushioned center guide provides smooth, quiet sliding action
  • Gently curved towel bars, inside and outside, provide integrated storage on the door
  • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
  • Tempered glass ensures enhanced safety and durability

Technology

  • Frameless ¼" (13 mm) frosted tempered glass

Installation

  • Sliding shower door
  • Not for use in hospitality

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-706014-L
  • Product familyAccessories
  • Product groupLevity™
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)73.57
  • Width (inches)47.64
  • Depth (inches)7.13
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEC010962
  • ETIM NameShower door
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit