Publish your products
K-707201-L Revel® Sliding shower door, 70" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
K-707201-L Revel® Sliding shower door, 70" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
K-707201-L Revel® Sliding shower door, 70" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
K-707201-L Revel® Sliding shower door, 70" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
K-707201-L Revel® Sliding shower door, 70" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
K-707201-L Revel® Sliding shower door, 70" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
K-707201-L Revel® Sliding shower door, 70" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
K-707201-L Revel® Sliding shower door, 70" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
K-707201-L Revel® Sliding shower door, 70" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
K-707201-L Revel® Sliding shower door, 70" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
    Kohler

    K-707201-L Revel® Sliding shower door, 70" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass

    The Revel shower door creates an open, airy look with its frameless design, minimal top track, and clear wall jambs. Designed for easy personalization, the Revel series is available in a full range of KOHLER finishes and height and glass options, so you can choose the ideal door for your needs. The 5/16-inch-thick glass offers a luxurious, heavier feel. Revel frameless bath and shower doors combine superior performance with sleek, minimalist design for the perfect complement to your bathing and showering space.

    FEATURES

    • CleanCoat® nanotechnology provides a smooth, nonstick surface to help prevent buildup of water stains, bacteria and mildew on your glass, to make it easy to clean and keep it looking like new.

    Material

    • Frameless, 5/16" (8mm) thick Crystal Clear tempered glass.

    Technology

    • Center-guided mechanism for smooth, quiet sliding action and easy cleaning.
    • Frameless design with minimal metal allows for greater ease of cleaning.
    • Contemporary towel bar and knob combination offers storage on the outside of the door without encroaching on the bathing space.
    • Low bottom track creates easy entry and exit to the bathing space.
    • Out-of-plumb adjustability for simpler installation.

    Installation

    • Sliding shower door.
    • Not for use in hospitality.
    • For residential use only.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-707201-L
    • Product familyAccessories
    • Product groupRevel®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)70
    • Width (inches)56.62
    • Depth (inches)4.75
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower screens
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit